Download document () of 20

PXM2000-GCK

Eaton IQ 250/260, PXM 2000 series accessory, Power Xpert Meter 2000, Upgrade IQ250/260 to PXM 2000

General specifications

Product Name
Eaton IQ 250/260, PXM 2000 series accessory
Catalog Number
PXM2000-GCK
UPC
786685362137
Product Length/Depth
0.75 in
Product Height
3.5 in
Product Width
3 in
Product Weight
0.5 lb
Compliances
Contact Manufacturer
Certifications
UL Listed

Product specifications

Type
IQ 250/260, PXM 2000 series

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

For support on any aspect of the product or installation process contact our Customer Integrity Team

Pricing, Availability and expedites (Eaton Care)

  • Email: CSCAveryCreek@eaton.com
  • Phone: +1 877-386-2273 (Option 1, Option 3)
  • Hours: Monday to Friday 8:00 AM to 7:00 PM EST

For more information