Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

RF9500WS

Eaton dimmer switch, Dimmer, Wall, 120V, White satin, Three-way, Polycarbonate

General specifications

Product Name
Eaton dimmer switch
Catalog Number
RF9500WS
UPC
032664655043
Product Length/Depth
1.92 in
Product Height
4.75 in
Product Width
0.32 in
Product Weight
0.16 lb
Compliances
FCC Compliant
Certifications
cULus Listed

Electrical Ratings

Voltage rating
120 V

Installation Specifications

Mounting method
Wall

Material Specifications

Color
White satin
Material
Polycarbonate

Product Specifications

Switch type
Three-way
Type
Dimmer
Special features
Battery operated

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

Customer Service

Phone (Toll Free): 866-853-4293

Fax (Toll Free): 800-329-3055 

 

EDI Ordering

Phone: 770-631-2180 

 

Technical Support

Phone (Toll Free): 866-853-4293, option 2

 

How to buy

 

My.Eaton