Eaton Series G electronic molded case circuit breaker, RG-frame, RG, Digitrip 310 RMS, Electronic LSG trip, Three-pole, 2000A, 600 Vac, 200 kAIC at 240 Vac, 100 kAIC at 480 Vac, Line and load, Imperial, 50/60 Hz, 80% rated
Product Name |
Eaton Series G electronic molded case circuit breaker
|
Catalog Number |
RGC320035E
|
UPC |
786685574509
|
Product Length/Depth |
9.75 in
|
Product Height |
15.5 in
|
Product Width |
15.5 in
|
Product Weight |
102 lb
|
Certifications |
UL Listed
IEC Rated |
Amperage Rating |
2000 A
|
Voltage rating |
600 Vac
|
Trip Type |
Electronic LSG
|
Circuit breaker type |
RG
|
Circuit breaker frame type |
Complete breaker
|
Rating |
80% rated
|
Series |
80% rated
|
Terminals |
Line and load
|
Interrupt rating |
200 kAIC at 240 Vac
100 kAIC at 480 Vac |
Number of poles |
Three-pole
|
Support from Eaton
Technical Support Information
For technical support call 877-386-2273 then select OPTION 2 then OPTION 2 and OPTION 2 one more time.