Download document () of 20
We make what matters work*
Discontinued

RGDN100

Circuit Breaker Enclosure, 15-100A, Series C, NEMA 3R, GHC, GD (two- and three-pole only), GHCGFEP (single-pole only), Surface.

A newer version of this product is available:

General specifications

Catalog Number
RGDN100
UPC
782114221037
Product Length/Depth
20.25 in
Product Height
9 in
Product Width
10 in
Product Weight
13.74 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
With Knockouts

Product specifications

Amperage Rating
15-100A
Enclosure
NEMA 3R

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.