Knowledge Search
Download document () of 20
We make what matters work*

RS400P
RED SPOT 400A BACK STUD CONNECTED BLACK

Fuse accessory, Fuse-holder, low voltage, 400 A, AC 690 V, BS88/B4, BS88/C1, 1P, BS, back stud connected, black, fuse-links TM, EE and P11-660, BS88-2, IEC 60269-2, IP20

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
RS400P
UPC
051712419017
EAN
5996516025284
Product Length/Depth
306 mm
Product Height
254 mm
Product Width
98 mm
Product Weight
6083 g
Compliances
Contact factory

Compatible fuse

Fuse type
EF
TM

Electrical data

Amperage Rating
400 A
Voltage rating at AC
660-690 V a.c.
Voltage rating at DC
460 V d.c.

Product specifications

Connection
Back stud connected
Model
Red Spot
Number of poles
Single-pole

Export product specification