Knowledge Search
Download document () of 20

S20N11P02P

Eaton, general purpose encapsulated transformer, ep, single-phase, pv: 240 x 480v, taps: none, sv: 120/240v, 115°c, 2 kva, al windings, frame: 68p, indoor-outdoor

General specifications

Product Name
Eaton General purpose encapsulated transformer
Catalog Number
S20N11P02P
UPC
786680073694
Product Length/Depth
6.32 in
Product Height
13.78 in
Product Width
6 in
Product Weight
41 lb
Certifications
UL Listed

Physical Attributes

Coil material
Aluminum
Design
EP
Enclosure
NEMA 3R
Frame
68P
Tap size
None
Type
General-Purpose Encapsulated Transformer
Wiring connection
3A

Performance Ratings

Frequency rating
60 Hz
Phase
Single-phase
Primary voltage
240 V, 480 V
Secondary Voltage
120/240 V
Temperature rise
115 °C rise
Volt ampere rating
2 kVA

Miscellaneous

Weathershield
Indoor-Outdoor

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.