Knowledge Search
Download document () of 20

S20N11S81N

Eaton General purpose encapsulated transformer, EP, aluminum, NEMA 3R, 52, 60 Hz, single-phase, 240 V, 480 V, 120/240 V, NONE, 115 °C rise, 0.05 KVA, indoor-outdoor, 3A

General specifications

Product Name
Eaton General purpose encapsulated transformer
Catalog Number
S20N11S81N
UPC
786680383007
Product Length/Depth
4 in
Product Height
8.91 in
Product Width
4.11 in
Product Weight
8 lb
Certifications
UL Listed
Catalog Notes
Model N

Physical Attributes

Coil material
Aluminum
Design
EP
Enclosure
NEMA 3R
Frame
52
Tap size
None
Type
General-Purpose Encapsulated Transformer
Wiring connection
3A

Performance Ratings

Frequency rating
60 Hz
Phase
Single-phase
Primary voltage
240 V, 480 V
Secondary Voltage
120/240 V
Temperature rise
115 °C rise
Volt ampere rating
0.05 kVA

Miscellaneous

Weathershield
Indoor-Outdoor

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.