Download document () of 20
We make what matters work*

S3M25K

3-Phase 208/220/120/127V 25kVA/kW Double-Conversion UPS - Unity PF, External Batteries Required

General specifications

Product Name
Eaton Tripp Lite series SmartOnline UPS
Catalog Number
S3M25K
UPC
037332257666
Product Length/Depth
36.61 in
Product Height
47.05 in
Product Width
16.93 in
Product Weight
209 lb
Compliances
CE Marked
FCC Class A
ENERGY STAR certified
REACH
RoHS
Certifications
UL 1778
CSA certified
RETIE

Product specifications

Package contents
  • S3M25K 3-Phase 208/220/120/127V 25kVA/kW Double-Conversion UPS
  • RS-232 Cable (Male/Female), 5 ft. (1.5 m)
  • Parallel Cable (Male/Female), 5 ft. (1.5 m)
  • USB Cable, 5 ft. (1.5 m)
  • Dry Contact Connector (Green)
  • Owner’s Manual      

Export product specification