Knowledge Search
Download document () of 20

S611E302P3S

S611 Soft Starter, Frame E, 302A, 250 hp, 480V, 151-302 FLA, 108-132V operating, #22-12 AWG, 2 conductors, Vertical mounting, 2 Slots, Pump control, Pump control, FDC circuit breaker, Class RK5/K5/J Fuse

General specifications

Product Name
Eaton S811+/S801+ soft starter
Catalog Number
S611E302P3S
UPC
786685480480
Product Length/Depth
9.54 in
Product Height
31.15 in
Product Width
17.56 in
Product Weight
86 lb
Certifications
UL Listed
IEC 60947-4-2
CSA file No. 3211-06

Product specifications

Amperage Rating
302A
Horsepower
250 hp
Phase
Three-phase
Type
Pump control
User interface
LCD
Voltage rating
480 V
Frequency rating
47-63 Hz
Fuse size
Class RK5
Class K5
Class J
Circuit breaker type
FDC
Frame size
E
Options
Pump control
Number of conductors
2
Operating temperature - max
50 °C
Full load current range
151-302 FLA
Operating voltage
108-132 V
Wire size
#22-12 AWG
Number of slots
2
Mounting method
Vertical
Operating temperature - min
-20 °C

Export product specification