Knowledge Search
Download document () of 20

S811+R13P3S

Eaton S811+ soft starter, Soft Starter ,110 mm, 135 A, Pimp control with OPT Inside delta

General specifications

Product Name
Eaton S811+ soft starter
Catalog Number
S811+R13P3S
UPC
786685558967
Product Length/Depth
13 in
Product Height
10 in
Product Width
9.5 in
Product Weight
12.5 lb
Certifications
Contact Manufacturer

Product specifications

Amperage Rating
42-135A
Special features
30 second ramp or 450% current limit at 50°C, inside-the-delta connection, pump control and extended ramp functions
Type
Premium
Frame size
R
Rating
30 kW at 230 V, 55 kW at 380-400 V, 59 kW at 440 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.