Knowledge Search
Download document () of 20

SC-4

Eaton Bussmann Series Class G fuse, SC, fast-acting, current limiting fuse, 4 A, rejection style fuse, interrupting rating of 100 kA at 600 Vac and 10 kA at 170 Vdc

General specifications

Product Name
Eaton Bussmann series SC fuse
Catalog Number
SC-4
UPC
051712250139
EAN
5027590066365
Product Length/Depth
0.41 in
Product Height
1.31 in
Product Width
0.41 in
Product Weight
0.1 lb
Compliances
CE Marked
Certifications
UL Listed
CSA Certified

Electrical rating

Amperage Rating
4 A
Interrupt rating
100 kAIC at 600 Vac
10 kAIC at 170 Vdc
Response time
12 sec at 200%
Voltage rating
600 Vac, 170 Vdc

Physical details

Packaging type
Standard

General information

Class
Class G
Connection
Ferrule end x ferrule end
Fuse indicator
Non-indicating
Quantity
10
Special features
Rejection style

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.