Knowledge Search
Download document () of 20

HPS-EE

Eaton Bussmann series HPS panel mount fuse holder, Branch Circuit, 15 A, 1/4 inches quick connect terminal, Panel, 600 V

General specifications

Product Name
Eaton Bussmann series HPS panel mount fuse holder
Catalog Number
HPS-EE
UPC
051712740401
EAN
5027590424103
Product Length/Depth
1.77 in
Product Height
2.62 in
Product Width
1.11 in
Product Weight
0.3 lb
Compliances
CE Marked
RoHS Compliant
Certifications
Contact Manufacturer
UL Recognized
CSA Certified

Electrical rating

Amperage Rating
15 A
Voltage rating
600 V

General information

Connection
1/4 inch quick connect terminal
Mounting method
Panel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.