Knowledge Search
Download document () of 20
We make what matters work*

SL4-AP120

Stacklight Acoustic Module, SL4, 40 mm, Continuous tone, 110/120 Vac, Black, (1), UL type 4, 4X, 13 , IP66

General specifications

Product Name
Eaton SL4 stacklight acoustic module
Catalog Number
SL4-AP120
EAN
4015081679096
Product Length/Depth
3.5 in
Product Height
5 in
Product Width
11.5 in
Product Weight
0.6 lb
Compliances
CE Marked
Certifications
UL Listed
UL 508
CSA Certified
cULus Listed
CSA Std. C22.2 No. 14-10
UL Listed file E29184
CSA Class No. NKCR7
CSA Std. C22.2 No. 94-91
IEC Rated
Catalog Notes
0

Product specifications

Type
40 mm
Environmental rating
IP66
Voltage rating
110/120 V
Quantity
1
Enclosure
UL type 4, 4X, 13
Series
SL4
Color
Black
Model
Continuous tone

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.