Knowledge Search
Download document () of 20
We make what matters work*

SL7-L120-R

Eaton Light Module, SL7, 70 mm, Continuous LED, 110/120 Vac, Red, (1), UL type 4, 4X, 13 , IP66

General specifications

Product Name
Eaton SL7 stacklight module
Catalog Number
SL7-L120-R
EAN
4015081677962
Product Length/Depth
3.5 in
Product Height
3 in
Product Width
3 in
Product Weight
0.25 lb
Compliances
CE Marked
Certifications
UL Listed
CSA Certified
cULus Listed
UL 508
UL Listed file E29184
CSA Std. C22.2 No. 94-91
CSA Class No. NKCR7
CSA Std. C22.2 No. 14-10
IEC Rated
Catalog Notes
0

Product specifications

Type
70 mm
Environmental rating
IP66
Voltage rating
110/120 V
Illumination
Continuous LED
Color
Red
Quantity
1
Enclosure
UL type 4, 4X, 13
Series
SL7

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.