Download document () of 20
We make what matters work*

SM3000RM2UTAA

TAA SmartPro 120V 3kVA 2.25kW Line-Interactive Sine Wave UPS, 2U, Extended Run, Network Card Options, LCD, USB, DB9

General specifications

Product Name
Eaton Tripp Lite series SmartPro UPS
Catalog Number
SM3000RM2UTAA
UPC
037332184207
Product Length/Depth
21.8 in
Product Height
8.5 in
Product Width
24.5 in
Product Weight
62.8 lb
Compliances
FCC Class A
RoHS
TAA Compliant
Certifications
UL 1778
CSA certified
NOM

Product specifications

Topology
Line-interactive
Rack size
2U
VA rating
3000 VA
Package contents
  • SM3000RM2UTAA UPS System
  • USB, Serial & EPO cabling
  • 4-post rackmount installation kit
  • Owner's manual
Input nominal voltage
120 VAC
Nominal frequency
60 Hz
Input frequency range
60 Hz
Receptacle
  • 5-15/20R
  • L5-30R
Output nominal voltage
110 / 120V
Electric current - max
24A
Battery replacement
RBC94-2U
Battery type
Valve Regulated Lead Acid (VRLA)
Runtime at half load
10 min
Noise level
45 dBA maximum, front side 1m
Relative humidity
0-95% non-condensing
Front Panel LCD Display
Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, operating mode, alarm function and a variety of additional options (see manual for detailed LCD configuration and monitoring options)
Input Plug Type
NEMA L5-30P
Output Receptacles
5-15/20R
L5-30R
Product Features
Individually Controllable Load Banks
Expandable Runtime
Product Highlights
Extended runtime options up to 1600W, Interactive LCD interface
USB, RS232, EPO and slot for network management card options
TAA Compliant for GSA Schedule purchases
To use the Auto Probe feature, this product requires a WEBCARDLX network interface (sold separately) running LX firmware update 15.5.2 or later
3kVA / 3000VA / 2250W line interactive 2U rack/tower UPS, Sine Wave
120V NEMA L5-30P input, 8 NEMA 5-15/20R and 1 L5-30R outlets
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Nominal Output Voltage
110 / 120V
Network Management Cards
TLNETCARD
WEBCARDLXE
Network Management Cards Details
Network management card optional
Output power factor
0.75
Phase (input)
Single-phase
Runtime at full load
3.5 min. (2250W)
Communication interface
USB (HID enabled)
DB9 Serial
EPO (emergency power off)
Slot for SNMP / Web interface
USB and DB9 serial cables included
Battery Access
Front panel battery access door
Typical Battery Runtime
Expandable Runtime
Dc Voltage
48
Operating Temperature Range
32° to 104°F (0° to 40°C)
Communications Cable
USB and DB9 cabling included
Grounding Details
Includes back panel grounding lug
Optional Mounting Accessory Notes
Optional 2-9USTAND enables upright tower UPS placement; 2POSTRMKITWM enables wall-mount and 2-post rackmount installation; 4POSTRAILKITWM enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm); UPSHDEARKIT enables installation in 2 or 4-post racks using front vertical rails only, without rear support
Output Circuit Breakers
Two 20A output breakers protect 4 5-15/20R outlets each
Load Management Receptacles
Two switchable single-outlet load banks
High Voltage Transfer to Battery Power
145
Low Voltage Transfer to Battery Power
83
Undervoltage Correction
Input voltages between 108 and 96 are boosted by 12%
Network UPS Tools (NUT) Compatibility
NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite
Application
Large Network
Switch configuration
3 pushbutton switches control OFF / ON power status, MODE selection and MUTE / ENTER control functions
AC suppression joule rating
570
Housing material
Steel
Output AC waveform (AC mode)
Pure Sine wave
Output AC waveform (battery mode)
Pure Sine wave
Output Capacity (kVA)
3
Output Capacity Details
Output is reduced to 1600 watts maximum when used with external battery packs
Operating Elevation
  • 0 - 3000 m
  • 0-10000 ft. (0-3000 m)
Primary UPS Depth (mm)
494
Primary UPS Height (mm)
88
Primary UPS Width (mm)
440
AC Suppression Response Time
Instantaneous
Alarm Interface
Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Audible Alarms
Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
Battery Start Capability
Cold-start operation supported
Cooling Method
Fan
Battery Replacement Description
Hot-swappable, user replaceable batteries
Minimum Required Rack Depth With External Battery Pack
26.5
Minimum Required Rack Depth Without External Battery Pack
25
Output Voltage Regulation (Line Mode)
-14%, +6%
Output Voltage Regulation(Battery Mode)
+/- 5%
Overvoltage Correction
Input voltages between 127 and 145 are reduced by 12%
Rechargeable Battery
Less than 4.5 hours from 10% to 90%
Recommended Electrical Service
30A 120V
Storage Temperature
5° to 122°F (-15° to 50°C)
Included Mounting Accessory Description
Included 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm)
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
Nominal Voltage Details
120v nominal output in battery mode
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 83 to 145
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Maximum Input Amps
24
Minimum Required Rack Depth (cm)
58.42
Minimum Required Rack Depth (inches)
23
UPS Input Cord Length (m)
3.1
UPS Power Module Dimensions
3.46 x 17.32 x 19.46
Power Mode Transfer Time
5 milliseconds (AC to battery); 1 millisecond (battery to AC)
TAA Compliance
Yes
Connected Equipment Insurance

$250,000 Ultimate Lifetime Insurance
Optional Accessories
2 post rackmount (2POSTRMKITWM)
2-4 post front rail rackmount (UPSHDEARKIT)
4 post rackmount short-depth (4POSTRAILKITWM)
Tower (2-9USTAND)
Wallmount (2POSTRMKITWM)
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
UPS Input Connection Type
L5-30P
External Battery Pack Compatibility
BP48V24-2U (limit 1)
BP48V242UTAA (limit 1)
BP48V27-2US (multi-pack compatible)
BP48V60RT-3U (multi-pack compatible)
BP48V60RT3UTAA (multi-pack compatible)
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
Individually controllable load banks
UPS Dataline Suppression
1 line TEL/DSL or Ethernet
High Availability UPS Features
Hot swappable batteries
Auto probe monitoring and reboot (requires WEBCARDLX)
Automatic voltage regulation (AVR)
Surge/noise protection
Remote management
Nominal Input Voltage Supported
120 VAC

Export product specification