TAA-Compliant External 48V 3U Battery Pack for select Tripp Lite UPS systems (BP48V60RT3UTAA-Compliant)
| Product Name |
Eaton Tripp Lite series battery pack
|
| Catalog Number |
BP48V60RT3UTAA
|
| UPC |
037332152824
|
| Product Length/Depth |
33 in
|
| Product Height |
11 in
|
| Product Width |
23 in
|
| Product Weight |
163.14 lb
|
| Compliances |
CE Marked
RoHS TAA Compliant |
| Rack size |
3U
|
| Package contents |
|
| Product Features |
Expandable Runtime
|
| Product Highlights |
Extends the runtime of expandable 48V DC UPS Systems
Included daisychain connector supports the addition of multiple compatible external battery packs Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases Options for 2-post rack-mount and tower installation available Supports 3U rack-mount installation; 4-post installation accessories included |
| Battery Runtime |
Expandable Runtime
|
| Expandable Runtime Description |
Blue 175 amp female connector for additional battery packs
|
| Typical Battery Life |
4-6 years typical (North America)
|
| Dc Voltage |
48
|
| Material Of Construction |
Steel
|
| Minimum Required Rack Depth |
28 in
|
| Operating Temperature |
32-104 degrees F / 0-40 degrees C
|