Download document () of 20

SM3000RMXLNTAA

TAA-Compliant SmartPro 120V 3kVA 2.88kW Line-Interactive Sine Wave UPS, 2U Rack/Tower, Extended Run, Pre-Installed WEBCARDLX Network Interface, LCD, USB, DB9 Serial

General specifications

Product Name
Eaton Tripp Lite series SmartPro UPS
Catalog Number
SM3000RMXLNTAA
UPC
037332184245
Product Length/Depth
24.8 in
Product Height
8.6 in
Product Width
22 in
Product Weight
73 lb
Compliances
RoHS
FCC Class A
TAA Compliant
Certifications
UL 1778
CSA certified
NOM

Product specifications

Topology
Line-interactive
Form factor
Rackmount/Tower
Rack size
2U
Package contents
  • SM3000RMXLNTAA UPS system with Pre-Installed WEBCARDLX Network Interface
  • USB, Serial & EPO cabling
  • 4 post rackmount installation kit
  • Instruction manual
Input nominal voltage
120 VAC
Nominal frequency
60 Hz
Input frequency range
60 Hz
Receptacle
  • 5-15/20R
  • L5-30R
Output nominal voltage
110 / 120V
Electric current - max
24A
Battery replacement
RBC58-2U
Runtime at half load
10 min
Noise level
45 dBA maximum, front side 1m
Relative humidity
0-95% non-condensing
Front Panel LCD Display
Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, operating mode, alarm function and a variety of additional options (see manual for detailed LCD configuration and monitoring options)
Output Receptacles
5-15/20R
L5-30R
Product Features
Expandable Runtime
Individually Controllable Load Banks
Product Highlights
120V NEMA L5-30P input; 8 NEMA 5-15/20R and 1 L5-30R outlets
3kVA / 3000VA / 2880W line interactive 2U rack/tower UPS; Sine Wave
USB, RS232 and EPO ports, Pre-installed WEBCARDLX Network Management Interface
TAA Compliant for GSA Schedule purchases
To enable the Auto Probe feature, this product requires LX firmware update 15.5.2 or later to be installed
Extended runtime options up to 2880W, 0.96 Power Factor, Interactive LCD interface
PowerAlert Software
For local monitoring via the UPS’s built-in Serial or USB communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert. LX Platform Interface: PowerAlert Device Manager 20 (PADM20)
SNMP Compatibility
SNMP V1, V2c, V3
Nominal Output Voltage
110 / 120V
Network Management Cards
WEBCARDLXE
Network Management Cards Details
Network management card included
Output power factor
0.96
Phase (input)
Single-phase
Runtime at full load
3 min. (2880W)
Communication interface
DB9 Serial
EPO (emergency power off)
USB (HID enabled)
Micro-USB, USB, and DB9 cabling included
Slot for SNMP / Web interface
Pre-installed network card
Battery Access
Front panel battery access door
Typical Battery Runtime
Expandable Runtime
EPO Port
RJ11 interface jack with 4-meter cable included. Supports normally open and normally closed EPO systems
Dc Voltage
48
Operating Temperature Range
32° to 104°F (0° to 40°C)
Communications Cable
Micro-USB, USB, and DB9 cabling included
Optional Mounting Accessory Notes
Optional 2-9USTAND enables upright tower UPS placement; 2POSTRMKITWM enables wall-mount and 2-post rackmount installation; 4POSTRAILKITWM enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm); UPSHDEARKIT enables installation in 2 or 4-post racks using front vertical rails only, without rear support
Output Circuit Breakers
Two 20A output breakers protect 4 5-15/20R outlets each
Load Management Receptacles
Two switchable single outlet 5-15/20R load banks
High Voltage Transfer to Battery Power
145
Low Voltage Transfer to Battery Power
83
Undervoltage Correction
Input voltages between 108 and 96 are boosted by 12%
Network UPS Tools (NUT) Compatibility
NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite
Application
Large Network
Switch configuration
3 pushbutton switches control OFF / ON power status, MODE selection and MUTE / ENTER control functions. LX Platform Interface: Recessed reset switch for interface reboot and factory reset.
AC suppression joule rating
570
Housing material
Steel
Output AC waveform (AC mode)
Pure Sine wave
Output AC waveform (battery mode)
Pure Sine wave
Output Capacity (kVA)
3
Output Capacity (kW)
2.88
Output Capacity (VA)
3000
Primary UPS Depth (mm)
483
Primary UPS Height (mm)
89
Primary UPS Width (mm)
445
AC Suppression Response Time
Instantaneous
Alarm Interface
Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Audible Alarms
Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
Battery Start Capability
Cold-start operation supported
Cooling Method
Fan
Battery Replacement Description
Hot-swappable, replaceable batteries
LED Indicators
Network Link/Activity (Green): Flashes for network activity. Network Speed (Yellow): 10 Mbps (Flashing), 100 Mbps (On steady). LX Platform Interface Status: Normal Operation (Solid Green); Software Update (Alternating Green/Orange ~1/sec); Factory Reset (Alternating Green/Orange ~2/sec).
Minimum Required Rack Depth With External Battery Pack
26.5
Minimum Required Rack Depth Without External Battery Pack
25
Output Voltage Regulation (Line Mode)
+6%, -14%
Output Voltage Regulation(Battery Mode)
+/-5%
Overvoltage Correction
Input voltages between 127 and 145 are reduced by 12%
Rechargeable Battery
Less than 5 hours from 10 to 90%
Recommended Electrical Service
30A 120V
Storage Temperature
5° to 122°F (-15° to 50°C)
Included Mounting Accessory Description
Included 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm)
Network Monitoring Port Description
Includes pre-installed WEBCARDLX Network Management Card interface. RJ45 Network port, Micro-USB Configuration port, USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules.
Nominal Voltage Details
120v nominal output in battery mode
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 83 to 145
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Maximum Input Amps
24
Minimum Required Rack Depth (cm)
55.88
Minimum Required Rack Depth (inches)
22
UPS Input Cord Length (m)
3.1
UPS Power Module Dimensions
3.50 x 17.50 x 19.00
Power Mode Transfer Time
5 milliseconds (AC to battery mode), 1 millisecond (Battery to AC mode)
Connected Equipment Insurance
$250,000 Ultimate Lifetime Insurance
Optional Accessories
2 post rackmount (2POSTRMKITWM)
2-4 post front rail rackmount (UPSHDEARKIT)
4 post rackmount short-depth (4POSTRAILKITWM)
Tower (2-9USTAND)
Wallmount (2POSTRMKITWM)
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
UPS Input Connection Type
L5-30P
External Battery Pack Compatibility
BP48V24-2U (limit 1)
BP48V60RT-3U (multi-pack compatible)
BP48V27-2US (multi-pack compatible)
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
Individually controllable load banks
Schedulable daily hours of economy mode operation
UPS Dataline Suppression
1 line TEL/DSL or Ethernet
Network Compatibility
100 Mbps (Fast Ethernet)
High Availability UPS Features
Surge/noise protection
Hot swappable batteries
Auto probe monitoring and reboot (included)
Automatic voltage regulation (AVR)
Remote management

Export product specification