Download document () of 20

SM5000RT3UTAA

TAA SmartPro 208/120V 5kVA 4kW Line-Interactive Sine Wave UPS, 6U, Extended Run, Network Card Options, USB, DB9

General specifications

Product Name
Eaton Tripp Lite series SmartPro UPS
Catalog Number
SM5000RT3UTAA
UPC
037332161475
Product Length/Depth
24 in
Product Height
24.5 in
Product Width
35 in
Product Weight
0.001 lb
Compliances
RoHS
FCC Class A
TAA Compliant
Certifications
UL 1778
CSA certified
NOM

Product specifications

Topology
Line-interactive
Rack size
6U
Package contents
  • SM5000RT3UTAA UPS System SM5000RT3UPMTAA power moduleBP48V60RT3UTAA external battery pack
  • SM5000RT3UPMTAA power module
  • BP48V60RT3UTAA external battery pack
  • USB, DB9, and EPO Cabling
  • Mounting hardware
  • Instruction manual with warranty information
Input nominal voltage
208 VAC
Nominal frequency
60 Hz
Input frequency range
60 Hz
Receptacle
  • 5-15R
  • 5-15/20R
  • L14-30R
  • L6-30R
Runtime at half load
38 min
Noise level
45 dBA maximum, front side 1m
Relative humidity
0-95% non-condensing
Input Plug Type
NEMA L6-30P
Output Receptacles
L14-30R
5-15R
L6-30R
5-15/20R
Product Features
Individually Controllable Load Banks
Expandable Runtime
Product Highlights
Federal Trade Agreements Act / TAA Compliant for GSA Schedule purchases
To use the Auto Probe feature, this product requires a WEBCARDLX network interface (sold separately) running LX firmware update 15.5.2 or later
Expandable runtime, 8 single-outlet switched output load banks
208 and 120V output during brownouts to 151V and overvoltages to 260V
5kVA / 5000VA / 4000W line interactive 6U rack/tower UPS, Sine wave output
USB, RS232, EPO and slot for network communication card options
NEMA L6-30P input, 10 5-15R, 2 5-15/20R, 1 L6-30R and 1 L14-30R outlets
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Network Management Cards
WEBCARDLXE
Network Management Cards Details
Network management card optional
Output power factor
0.8
Phase (input)
Single-phase
Runtime at full load
16 min. (4000W)
Communication interface
USB
DB9 Serial
Slot for SNMP / Web interface
USB and DB9 serial cables included
Typical Battery Runtime
Expandable Runtime
EPO Port
RJ-11 style 4-wire connection jack with included 4-wire cable to connect to facility/room EPO system
Dc Voltage
48
Operating Temperature Range
32° to 104°F (0° to 40°C)
Communications Cable
USB and DB9 cabling included
Grounding Details
Back panel grounding lug
Input Circuit Breakers
30A double-pole
Optional Mounting Accessory Notes
2 sets of 2POSTRMKITHD required for 2 post rackmount installation of separate power module and battery pack
Output Circuit Breakers
15A branch rated (x3) - 2 breakers support 5 5-15R outlets each, one breaker supports 2 5-20R outlets, L6-30R and L14-30R outlets are unbreakered
Load Management Receptacles
Eight switchable single-outlet 5-15R load banks
High Voltage Transfer to Battery Power
282V
Low Voltage Transfer to Battery Power
151V
Undervoltage Correction
Input voltages between 180V and 199 are boosted by 12%
Application
  • Computer/Peripherals
  • High-End Desktop/Small Network
  • Large Network
Switch configuration
2 Switches control off/on power status and alarm-cancel/self-test operation
AC suppression joule rating
1020
Housing material
Steel
Output AC waveform (AC mode)
Sine wave
Output AC waveform (battery mode)
Pure Sine wave
Output Capacity (kVA)
5
Output Capacity Details
Maximum output increases to 4800W when hardwired or a user supplied 50A rated input plug is used
Primary UPS Depth (mm)
572
Primary UPS Height (mm)
132
Primary UPS Width (mm)
445
AC Suppression Response Time
Instantaneous
Alarm Interface
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible Alarms
Audible alarm indicates power-failure, overload and low-battery conditions
Battery Start Capability
Cold-start operation supported
Cooling Method
Fans
Battery Replacement Description
Hot-swappable, user replaceable batteries
LED Indicators
5 LEDs indicate line power, battery power, load state, voltage regulation, and battery replace/fault status
Minimum Required Rack Depth With External Battery Pack
29.5
Minimum Required Rack Depth Without External Battery Pack
28.25
Output Voltage Regulation (Line Mode)
208 & 120V (-10%, +20%)
Output Voltage Regulation(Battery Mode)
+/- 5%
Overvoltage Correction
Input voltages between 240V and 260V are reduced by 12%
Rechargeable Battery
3 hours
Recommended Electrical Service
30A 208V
Storage Temperature
5° to 122°F (-15° to 50°C)
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions; 2 USB ports, 1 DB9 serial and 1 DB9 contact closure port (4 total)
Nominal Voltage Details
208/120V nominal output in battery mode
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 151V to 260V
Minimum Required Rack Depth (cm)
7.62
Minimum Required Rack Depth (inches)
3
Unit Dimension Details
Includes 3U UPS/power module and 3U external battery pack
UPS Input Cord Length (m)
3.1
UPS Power Module Dimensions
5.2 x 17.5 x 22.5
Power Mode Transfer Time
2-4 milliseconds
TAA Compliance
Yes
Connected Equipment Insurance

$250,000 Ultimate Lifetime Insurance
Optional Accessories
2 post rackmount (2POSTRMKITHD)
Tower (2-9USTAND)
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
UPS Input Connection Type
L6-30P
External Battery Pack Compatibility
BP48V60RT3UTAA (multi-pack compatible)
High Availability UPS Features
Auto probe monitoring (requires WEBCARDLXE)
Expandable battery backup
Hot swappable batteries
Sine wave output
Surge/noise protection
Automatic voltage regulation (AVR)
Nominal Input Voltage Supported
208 VAC

Export product specification