Download document () of 20

SMART1000LCD

SmartPro LCD 120V 1000VA 500W Line-Interactive UPS, AVR, Tower, USB, TEL/DSL/Coax Protection, 8 Outlets

General specifications

Product Name
Eaton Tripp Lite series SmartPro UPS
Catalog Number
SMART1000LCD
UPC
037332124999
Product Length/Depth
10.6 in
Product Height
15.4 in
Product Width
4.8 in
Product Weight
14.9 lb
Compliances
FCC Class B
RoHS
TAA Compliant
Certifications
NOM
UL 1778
CSA certified

Product specifications

Topology
Line-interactive
Rack size
0U
Package contents
  • SMART1000LCD SmartPro LCD 120V 1000VA/500W Line-Interactive UPS
  • USB cable
  • Telephone cord
  • Owner’s Manual
Input nominal voltage
120V AC
Nominal frequency
60 Hz
Input frequency range
60 Hz
Receptacle
5-15R
Output nominal voltage
110 / 120V
Electric current - max
  • 12A
  • 12
Battery replacement
RBC51
Battery type
Valve Regulated Lead Acid (VRLA)
Runtime at half load
10 min
Relative humidity
0-95% non-condensing
Front Panel LCD Display
Backlighted LCD screen indicates input voltage, 5-bar battery charge level, overload, AVR, on battery and replace battery status; LCD screen rotates for rack/tower viewing
Output Receptacles
5-15R
Product Highlights
Features 8 protected outlets—4 battery-protected, 4 surge-only
Plugs into any NEMA 5-15R socket
Supports a basic desktop PC up to 60 min. during power outage
LCD screen reports real-time UPS and power status
Offers automatic voltage regulation (AVR)
PowerAlert Software
For local monitoring via the UPS’s built-in USB port, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Nominal Output Voltage
110V
115V
120V
Network Management Cards Details
Network management not supported
Phase (input)
Single-phase
Runtime at full load
3 min. (500W)
Communication interface
USB (HID enabled)
USB cable included
Battery Access
Battery access door
Dc Voltage
12
Operating Temperature Range
32° to 104°F (0° to 40°C)
Communications Cable
USB cable included
High Voltage Transfer to Battery Power
139
Low Voltage Transfer to Battery Power
89
Undervoltage Correction
Input voltages between 89 and 104 are boosted by 14%
Network UPS Tools (NUT) Compatibility
NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite
Application
  • Home/Office Desktop
  • Audio/Video
  • High-End Desktop/Small Network
  • Retail/Point of Sale
  • Hospitality
Switch configuration
2 Switches control off/on power status and alarm-cancel/self-test operation; dimmer switch controls LCD brightness
Hot Swap PDU Options
PDUB15 (2U / 8 5-15R outlets)
AC suppression joule rating
1038
Housing material
ABS
Output AC waveform (AC mode)
Sine wave
Output AC waveform (battery mode)
PWM sine wave
Output Capacity (kVA)
1
Output Capacity (Watts)
500
Primary UPS Depth (mm)
184
Primary UPS Height (mm)
301
Primary UPS Width (mm)
93
AC Suppression Response Time
Instantaneous
Alarm Interface
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible Alarms
Audible alarm indicates power-failure and low-battery status; alarm can be disabled using PowerAlert software
Battery Start Capability
Cold-start operation supported
Battery Replacement Description
Hot-swappable, user replaceable batteries
LED Indicators
Front panel LCD display
Output Voltage Regulation(Battery Mode)
+/- 5%
Rechargeable Battery
Less than 16 hours from 10% to 90%
Recommended Electrical Service
15A 120V
Storage Temperature
5° to 122°F (-15° to 50°C)
Nominal Voltage Details
115v nominal output in battery mode
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with input voltage as low as 89
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Maximum Input Amps
12
UPS Input Cord Length (m)
1.8
UPS Power Module Dimensions
11.84 x 3.66 x 7.24
Power Mode Transfer Time
3 milliseconds
Total Outlets
8
Output Capacity (VA)
1000
TAA Compliance
Yes
Connected Equipment Insurance
$250,000 Ultimate Lifetime Insurance
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
UPS Input Connection Type
5-15P
Right-Angled
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
UPS Dataline Suppression
1 line TEL/DSL (1 in / 1 out)
Coax jacks (1 set)
UPS Output Receptacles
4 UPS outlets, 4 surge-only outlets
High Availability UPS Features
Surge/noise protection
Hot swappable batteries
Automatic voltage regulation (AVR)
Nominal Input Voltage Supported
120V AC

Export product specification