Download document () of 20
We make what matters work*

SMART2200RM2U

SmartPro 1950VA 1950W 120V Line-Interactive Sine Wave UPS - 7 Outlets, Network Card Option, LCD, USB, DB9, 2U Rack/Tower

  • 2 year warranty, 3 year with registration. (Worldwide) Note: Registration is required for 3 year warranty.
  • 2-line front-panel LCD with 10 selectable screens reports detailed UPS and site power info
  • For remote monitor and control, the WEBCARDLXE is required (sold separately). Not compatible with WEBCARDLX.
  • ENERGY STAR 2.0-certified to save electricity, lower costs and protect the environment
  • Keeps equipment running during outages to allow time for file saves and safe shutdown
  • Unity power factor ensures maximum power possible at each power rating
  • $250,000 Ultimate Lifetime Insurance (U.S., Canada and Puerto Rico only)
  • Protects equipment against blackouts, brownouts, transient surges and line noise

View runtime graph

Dependable Battery Backup for Data Centers and Server Rooms
This SmartPro line-interactive UPS system provides reliable battery backup and AC power protection against blackouts, brownouts, surges and line noise that can damage your valuable IT equipment. It is ideal for delivering regulated sine wave output to large and small network devices, high-end workstations, storage and security equipment in labs, server rooms and data centers. 

Automatic Voltage Regulation (AVR) Corrects Low- and High-Voltage Conditions
Built-in AVR corrects abnormal voltage conditions without using the battery. The UPS maintains regulated nominal output during brownouts and overvoltages while keeping the battery fully charged and ready to take over in case of power failure.

  • 5-20R
  • L5-20R
Outlets Protect Your Connected Components
  • 5-20R
  • L5-20R
outlets are protected by 380 joules of surge protection to fight off damaging power surges and spikes. Two switched single outlet load banks (2x 5-20R and 2x 5-20R) that are switchable via network interface. These outlets let you power connected equipment on and off remotely to reset or reboot connected equipment or to shed less significant loads to extend battery runtime for more critical equipment.

Filtering EMI/RFI Line Noise Helps Your Equipment Perform Better
This UPS system filters out disruptive electromagnetic and radio frequency interference that can inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

High Efficiency Helps the Environment and Your Cash Flow
Operating with a high level of efficiency, this UPS system can save BTU heat output and energy costs.

Advanced Communications Ports Allow for Automatic Saves and Shutdowns
RS-232 and USB ports connect to a device for a variety of communication options (cables are included). The EPO (Emergency Power Off) port permits emergency shutdown of connected equipment.

General specifications

Product Name
Eaton Tripp Lite series SmartPro UPS
Catalog Number
SMART2200RM2U
UPC
037332150622
Product Length/Depth
23.7 in
Product Height
3.4 in
Product Width
17 in
Product Weight
65.3 lb
Compliances
FCC Class A
RoHS
ENERGY STAR certified
Certifications
UL 1778
NOM
CSA certified

Battery

AC suppression joule rating
380
Battery replacement
Pre-July 2023: RBC94-2U Post-July 2023: 744-A4852
Battery type
Valve Regulated Lead Acid (VRLA)
Runtime at full load
4 min. (1950W)
Runtime at half load
12 min

Electrical output

Receptacle
  • 5-20R
  • L5-20R
Topology
Line-interactive
Wattage
1950 W
Output waveform
Sine wave
Output power factor
1
Output nominal voltage
120V default (100/110/120/125V)
Nominal Output Voltage
100V
110V
120V
125V
Electric current - max
16A (120V)
Load Management Receptacles
Two switched single outlet load banks (2x 5-20R and 2x 5-20R)

Electrical input

Input connection
5-20P
Input cord length
10 ft
Input Nominal Voltage
120 VAC
Nominal Input Voltage Supported
120 VAC
Input power factor
1
UPS Input Connection Type
5-20P

Communications

Expansion slots
  • One slot for optional WEBCARDLXE web card
  • Note: Not compatible with WEBCARDLX
User interface
LCD display

Environmental

Noise level
45 dBA maximum, front side 1m
Relative humidity
20-95% non-condensing

Additional specifications

Form factor
Rackmount
Wall-mount
Tower
Rack size
2U
Rack mounting kit
Yes
Package contents
  • 1950VA 1950W 120V Line-Interactive UPS
  • USB cable
  • DB9 cable
  • Rack-mounting hardware
  • Tower support stands
  • Safety instructions
Phase (input)
Single-phase

Export product specification