Knowledge Search
Download document () of 20
We make what matters work*

PDUB201U

Eaton Tripp Lite series basic PDU, 1PH, 1U, 2 5-20P inputs, 10 ft cord, 16A, 100-125V, 6 Outlets (6) 5-20R

General specifications

Product Name
Eaton Tripp Lite series basic PDU
Catalog Number
PDUB201U
UPC
037332256201
Product Length/Depth
3.94 in
Product Height
1.73 in
Product Width
17.24 in
Product Weight
5.2 lb
Compliances
RoHS
Certifications
NOM
UL 62368-1
CSA Std. C22.2

Export product specification

Product Page (web)

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.