Download document () of 20

SMART2200VS

SmartPro 120V 2.2kVA 1.6kW Line-Interactive UPS, Tower, Network Card Options, USB, DB9 Serial

General specifications

Product Name
Eaton Tripp Lite series SmartPro UPS
Catalog Number
SMART2200VS
UPC
037332115874
Product Length/Depth
14.2 in
Product Height
19.3 in
Product Width
16.5 in
Product Weight
52.4 lb
Compliances
FCC Class A
RoHS
Certifications
UL 1778
NOM
CSA certified

Product specifications

Topology
Line-interactive
VA rating
2200 VA
Package contents
  • SMART 2200VS UPS System,
  • USB and DB9 Serial cabling
  • User manual
Input nominal voltage
120 VAC
Nominal frequency
60 Hz
Input frequency range
60 Hz
Receptacle
  • 5-15R
  • 5-15/20R
Output nominal voltage
110 / 120V
Electric current - max
16A
Battery replacement
RBC54
Battery type
Valve Regulated Lead Acid (VRLA)
Runtime at half load
19 min
Noise level
Audible Noise < 47dBA At Front Side 1 Meter
Relative humidity
0-95% non-condensing
Input Plug Type
NEMA 5-20P
Output Receptacles
5-15R
5-15/20R
Product Features
Individually Controllable Load Banks
Product Highlights
Front panel status LEDs with load and battery capacity level display
To use the Auto Probe feature, this product requires a WEBCARDLX network interface (sold separately) running LX firmware update 15.5.2 or later
NEMA 5-20P input; 2 NEMA 5-15/20R and 7 5-15R outlets
2.2kVA / 2200VA line interactive tower UPS system
USB, RS232, EPO and slot for Network Card Options
120V nominal output during brownouts to 79V and overvoltages to 147V
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Nominal Output Voltage
110 / 120V
Network Management Cards
TLNETCARD
WEBCARDLXE
Network Management Cards Details
Network management card optional
Output power factor
0.73
Phase (input)
Single-phase
Runtime at full load
7 min. (1600W)
Communication interface
Contact closure
DB9 Serial
Slot for SNMP / Web interface
2 USB and 2 DB9 cables included
USB
Battery Access
Battery access door
Dc Voltage
48
Operating Temperature Range
32° to 104°F (0° to 40°C)
Communications Cable
2 USB and 2 DB9 cables included
Input Circuit Breakers
20A
Load Management Receptacles
Three switchable two-outlet 5-15R load banks
High Voltage Transfer to Battery Power
147
Low Voltage Transfer to Battery Power
79
Undervoltage Correction
Input voltages between 95 and 104 are boosted by 12%
Application
Large Network
Switch configuration
2 Switches control off/on power status and alarm-cancel/self-test operation
AC suppression joule rating
480
Housing material
Polycarbonate
Output AC waveform (AC mode)
Sine wave
Output AC waveform (battery mode)
PWM sine wave
Output Capacity (kVA)
2.2
Primary UPS Depth (mm)
305
Primary UPS Height (mm)
361
Primary UPS Width (mm)
234
AC Suppression Response Time
Instantaneous
Alarm Interface
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible Alarms
Audible alarm indicates power-failure, overload and low-battery conditions
Battery Start Capability
Cold-start operation supported
Cooling Method
Fan
Battery Replacement Description
Hot-swappable, user replaceable batteries
LED Indicators
5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
Output Voltage Regulation (Line Mode)
-2.25
Output Voltage Regulation(Battery Mode)
+/- 5%
Overvoltage Correction
Input voltages between 128 and 147 are reduced by 12%
Rechargeable Battery
Less than 4 hours from 10% to 90% (typical, full load discharge)
Recommended Electrical Service
20A 120V
Storage Temperature
5° to 122°F (-15° to 50°C)
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions; 2 USB ports, 1 DB9 serial and 1 DB9 contact closure port (4 total)
Nominal Voltage Details
120v nominal output in battery mode
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 79V to 147V
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Maximum Input Amps
16
UPS Input Cord Length (m)
2.4
UPS Power Module Dimensions
14.2 x 9.2 x 12
Power Mode Transfer Time
2-4 milliseconds
Connected Equipment Insurance

$250,000 Ultimate Lifetime Insurance
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
UPS Input Connection Type
5-20P
High Availability UPS Features
Auto probe monitoring and reboot (requires WEBCARDLX)
Hot swappable batteries
Surge/noise protection
Automatic voltage regulation (AVR)
Remote management
Nominal Input Voltage Supported
120 VAC

Export product specification