Download document () of 20

SMC1500RT1U

SmartPro 1440VA 1100W Line-Interactive Sine Wave UPS, AVR, 120V, 5 Outlets, Network Card Option, LCD, USB, 1U Rack/Tower

General specifications

Product Name
Eaton Tripp Lite series SmartPro UPS
Catalog Number
SMC1500RT1U
UPC
037332239358
Product Length/Depth
21.81 in
Product Height
1.73 in
Product Width
17.32 in
Product Weight
0.001 lb
Compliances
FCC Class B
ENERGY STAR certified
RoHS
CE Marked
REACH
FCC Compliant
Certifications
NOM
UL 1778
CSA certified

Product specifications

Topology
Line-interactive
Form factor
Rackmount/Tower
Rack size
1U
Package contents
  • 1440VA 1100W 120V Line-Interactive UPS with 5 Outlets
  • USB cable
  • EPO/ROO connector
  • Rack-mounting hardware
  • Owner's manual
Input nominal voltage
100 VAC/120 VAC/127 VAC
Nominal frequency
50/60 Hz
Input frequency range
50/60 Hz
Receptacle
5-15R
Output nominal voltage
120V
Electric current - max
11.3A (100V); 12A (120V); 10.8A (127V)
Battery replacement
RBC367-1U
Runtime at half load
8 min
Noise level
40 dBA maximum, front side 1m
Relative humidity
0-95% non-condensing
Front Panel LCD Display
Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, frequency, operating mode, alarm function and a variety of additional options (see manual)
Output Receptacles
5-15R
Product Features
Individually Controllable Load Banks
Emergency Power Off (EPO)/Remote On-Off (ROO)
Product Highlights
Maintains continuous 120V nominal output during brownouts as low as 90V
Optional WEBCARDLX offers 24/7 remote access for enhanced real-time management
5-15R outlets power and protect networking, telecom and other sensitive equipment
Keeps AC power running during outages to allow time for file saves and safe shutdown
Protects equipment against blackouts, brownouts, transient surges and line noise
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Nominal Output Voltage
120V
Network Management Cards
WEBCARDLXE
Network Management Cards Details
Network management card optional
Output power factor
0.76
Phase (input)
Single-phase
Runtime at full load
2 min. (1100W)
Communication interface
USB (HID enabled)
Slot for SNMP / Web interface
EPO (emergency power off)
USB cabling included
Battery Access
Battery access panel
Emergency Power Off/Remote On-Off Details
Phoenix-style connection supports Emergency Power Off and Remote ON/OFF functions.
Dc Voltage
36
Operating Temperature Range
32° to 104°F (0° to 40°C)
Communications Cable
USB cabling included
Grounding Details
Back panel grounding lug
Input Circuit Breakers
15A
High Voltage Transfer to Battery Power
162 VAC (120VAC/127VAC INPUT), 139 VAC (100VAC INPUT) +/- 5%
Low Voltage Transfer to Battery Power
100V: 80VAC +/- 5% (HI sensitivity), 70VAC +/- 5%, (LO sensitivity), @120V: 89VAC +/- 5% (HI sensitivity), 70VAC+/- 5% (LO sensitivity), @127V: 93VAC+/- 5%, (HI sensitivity), 70VAC+/- 5%, (LO sensitivity)
Undervoltage Correction
Voltage boost of 15% applies when input is 89V (HI Sensitivity) / 70V (LO sensitivity) to 102V @120V, 93V (HI sensitivity) / 70V (LO sensitivity) to 108V @127V, 80V (Hi sensitivity)/ 70V @100V; All voltage setpoints within ±5% tolerance
Application
  • High-End Desktop/Small Network
  • Retail/Point of Sale
  • Hospitality
Switch configuration
ON button controls UPS ON, Cold-start, Self-test, and menu functions. OFF button controls unit off, fault clearance, and menu functions. Alarm/Enter button control audible alarm state and menu confirmation.
AC suppression joule rating
540
Housing material
Steel
Output AC waveform (AC mode)
Pure Sine wave
Output AC waveform (battery mode)
Pure Sine wave
Output Capacity (kVA)
1.44
Output Capacity Details
1440 VA @ 120VAC and 127VAC, 100VAC: 1080 VA
Operating Elevation
0-3280 ft. (0-1000 m)
Primary UPS Depth (mm)
554
Primary UPS Height (mm)
44
Primary UPS Width (mm)
440
AC Suppression Response Time
Instantaneous
Audible Alarms
Audible alarm indicates UPS startup, power-failure, warnings, and low-battery conditions
Battery Start Capability
Cold-start operation supported
Cooling Method
Fan
Battery Replacement Description
Hot-swappable, user replaceable batteries
LED Indicators
2 LEDs indicate AC output status (Green); UPS fault (Solid Red)/ UPS abnormal conditions (Flashing Red).
Frequency Rating Details
Output is regulated to +/-0.05Hz when input frequency exceeds +/-5Hz of nominal.
Output Voltage Regulation (Line Mode)
For 100V: 90VAC +/-5% -115VAC +/- 5% (78VAC +/- 5% -115VAC +/- 5%(@70VAC Input)) For 120V: 102VAC +/- 5% -139VAC +/- 5%, (78VAC +/- 5% -139VAC +/- 5%(@70VAC Input)), For 127V: 108VAC +/- 5% -145VAC +/- 5% (78VAC +/-5% -145VAC +/- 5% (@70VAC Input))
Output Voltage Regulation(Battery Mode)
-10%, +6%
Overvoltage Correction
Voltage reduction of 15% applies when input is 139V to 162V (120V), 145V to 162V (127V), 115V to 139V (100v); All voltage setpoints within ±5% tolerance
Rechargeable Battery
6 Hours to 90%
Recommended Electrical Service
15A 120V
Storage Temperature
5° to 122°F (-15° to 50°C)
Included Mounting Accessory Description
Included mounting brackets provide front-rail installation in 2 or 4 post racks, plus upright tower configurations
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
Nominal Voltage Details
120V sinusoidal in line mode and 120V sinusoidal in battery mode
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with input voltage as low as 70V @ 120V/127V/100V (±5%). Input voltage range of 70V to 139V @ 100V; 70V to 162V @ 120V / 127V settings
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Maximum Input Amps
12
Minimum Required Rack Depth (cm)
63.5
Minimum Required Rack Depth (inches)
25
UPS Input Cord Length (m)
1.8
Power Mode Transfer Time
6-8 ms typical ( < 10 ms max)
Connected Equipment Insurance
$250,000 Ultimate Lifetime Insurance
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
UPS Input Connection Type
5-15P
High Availability UPS Features
Automatic voltage regulation (AVR)
Remote management
Hot swappable batteries
Surge/noise protection
Auto probe monitoring (requires WEBCARDLXE)

Export product specification