Download document () of 20
We make what matters work*

SNT5LP11K

Eaton molded case circuit breaker accessory shunt trip, Shunt trip, 10-240 V, NG-Frame, Frame J-K, Series G

General specifications

Product Name
Eaton molded case circuit breaker accessory shunt trip
Catalog Number
SNT5LP11K
UPC
786678262642
Product Length/Depth
5.5 in
Product Height
3 in
Product Width
3 in
Product Weight
0.46 lb
Compliances
Contact Manufacturer

Product specifications

Used with
NG-frame
Voltage rating
10-240 V
Frame size
Frame J-K
Series
Series G
Type
Shunt trip

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.