Download document () of 20
We make what matters work*

SR18UB

SmartRack 18U Mid-Depth Half-Height Rack Enclosure Cabinet

General specifications

Product Name
Eaton Tripp Lite series SmartRack rack enclosure
Catalog Number
SR18UB
UPC
037332178039
Product Length/Depth
33.5 in
Product Height
35.6 in
Product Width
23.62 in
Product Weight
105 lb
Compliances
RoHS
EIA-310-E
UKCA
Certifications
UL 60950-1

Product specifications

Features
Flex Center
Color
Black
Load capacity (dynamic)
1000 lb
Load capacity (static)
1000 lb
Material
Steel
Package contents
  • SR18UB 18U Server Rack
  • (42) M6 screws
  • (42) M6 cage nuts
  • (42) M6 washers
  • (4) Casters
  • (4) Levelers
  • (2) Keys
  • Owner's manual
Product Features
Built-in Cable Management
Locking
Extra Wide
Pre-Installed Casters
Rack Depth
Mid
Product Highlights
Provides physical equipment and media security required for PCI DSS compliance
Ships fully assembled for immediate deployment and equipment mounting
Maximum capacity: 1000 lb. (454 kg) stationary and rolling load
Doors and side panels lock securely to help prevent damage, tampering or theft
18U rack constructed from powder-coated steel that stands up to tough environments
5-year limited warranty (Worldwide)
Rack Height
18U
Cable Access Hole Measurement
9.812 x 2.35 (l x w)
Maximum Device Depth
32.5 Inch
Number Of Vertical Mounting Rails
4
Cable Entry/Exit
9.812 x 2.35 (l x w)
Factory Preset Rack Depth
28.31 in
Minimum Device Depth
3 in
Weight Capacity Rolling
1000 lb
Grounding Details
Front and Back door frames
Weight Capacity stationary
1000 Pound
Module Rack Type
Half-height enclosure

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.