Download document () of 20
We make what matters work*

SR52UB

SmartRack Premium 52U Standard-Depth Rack Enclosure Cabinet

General specifications

Product Name
Eaton Tripp Lite series SmartRack rack enclosure
Catalog Number
SR52UB
UPC
037332260796
Product Length/Depth
43 in
Product Height
95.922 in
Product Width
23.622 in
Product Weight
358.5 lb
Compliances
CE Marked
RoHS
Certifications
UL 60950-1

Product specifications

Features
Flex Center
Color
Black
Load capacity (dynamic)
2250 lb
Load capacity (static)
3500 lb
Material
Steel
Number of rack units
52U
Package contents
  • SR52UB 52U Server Rack
  • (4) Side panels
  • (4) Side panel locks
  • (2) Keys
  • (50) M6 screws
  • (50) M6 washers
  • (50) M6 cage nuts
  • Owner's manual
Product Features
Built-in Cable Management
Extra Wide
Pre-Installed Casters
Rack Depth
Standard
Product Highlights
Doors and side panels lock securely to help prevent damage, tampering or theft
Ships fully assembled for immediate deployment and equipment mounting
Maximum capacity: 3500 lb. (1588 kg) stationary, 2250 lb. (1022 kg) rolling load
Provides physical equipment and media security required for PCI DSS compliance
5-year limited warranty (Worldwide)
Rack Height
52U
Application
Store and organize rack-mount equipment in a network closet, data center or other area where you need components to be secure
Maximum Device Depth
37 Inch
Number Of Vertical Mounting Rails
4
Factory Preset Rack Depth
27.75 in
Minimum Device Depth
4 in
Weight Capacity Rolling
2250 lb
Grounding Details
Front and back door frames
Weight Capacity stationary
3500 Pound
Module Rack Type
Enclosure

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.