Download document () of 20
We make what matters work*

SRFANROOFWD

SmartRack Roof-Mounted Fan Panel for Wide Rack Enclosure Cabinets - 6 120V Fans, 630 CFM, 5-15P Plug

General specifications

Product Name
Eaton Tripp Lite series SmartRack rackmount cooling
Catalog Number
SRFANROOFWD
UPC
037332283351
Product Length/Depth
35.5 in
Product Height
2.7 in
Product Width
27.75 in
Product Weight
20 lb
Compliances
RoHS
EIA-310-E
Certifications
CSA Std. C22.2
UL 60950-1
UL 62368-1

Product specifications

Input Connection
NEMA 5-15P
Input Cord Length
6 ft
Input Plug Features
NEMA 5-15P
Nominal Input Voltage Description
120V AC 50/60 Hz
Input Frequency
50/60 Hz
Switch Configuration
Lighted ON/OFF rocker switch
Accessory Class
Cooling accessories
Accessory Type
Fan Panel

Cooling accessories
Cooling Type
Passive
Package Contents
SRFANROOFWD SmartRack Roof-Mounted Fan Panel
System Requirements
SmartRack enclosure with 30 in. width and standard 42 in. depth
Input Nominal Voltage
120 VAC
120V AC 50/60 Hz
Product Features
NEMA 5-15P
Product Highlights
Includes 6 high-performance 630 CFM fans pre-mounted in cold-rolled steel roof panel
Helps boost rack equipment performance by increasing airflow through the enclosure
Specially designed for 30 in. wide SmartRack enclosures for AI servers
2-year limited warranty (Worldwide)
Plug-and-play operation with all necessary toolless mounting hardware included
Voltage Rating
120 VAC

Export product specification