Download document () of 20
We make what matters work*

SRFANROOF

SmartRack Roof-Mounted Fan Panel - 6-120V high-performance fans; 630 CFM, 5-15P plug

General specifications

Product Name
Eaton Tripp Lite series SmartRack cooling fan
Catalog Number
SRFANROOF
UPC
037332144546
Product Length/Depth
35.5 in
Product Height
3 in
Product Width
23.5 in
Product Weight
22 lb
Compliances
RoHS
EIA-310-E

Product specifications

Input Connection
NEMA 5-15P
Input Cord Length
6 ft
Input Plug Features
NEMA 5-15P
Nominal Input Voltage Description
120V AC 50/60 Hz
Input Frequency
50/60 Hz
Switch Configuration
Lighted ON/OFF rocker switch
Accessory Class
Accessory Type
Fan Panel

Cooling accessories
Cooling Type
Passive
Package Contents
Fan panel with 6-ft. (1.83 m) power cord, mounting hardware
Input Nominal Voltage
120 VAC
120V AC 50/60 Hz
Product Features
NEMA 5-15P
Product Highlights
Toolless mounting hardware included
2A current draw
Cold rolled steel with black finish
Roof Mount Fan Panel - 120V
Ideal for increasing the ventilation of SmartRacks
2-year limited warranty (Worldwide)
Features (6) 120V fans mounted in a roof panel, 6-ft. (1.83 m) cord
Voltage Rating
120 VAC

Export product specification