Download document () of 20
We make what matters work*

SR14UBDP

14U SmartRack Extra Deep Small Server Rack Enclosure, Doors & Side Panels Included

General specifications

Product Name
Eaton Tripp Lite series SmartRack rack enclosure
Catalog Number
SR14UBDP
UPC
037332197917
Product Length/Depth
43.62 in
Product Height
28.23 in
Product Width
23.62 in
Product Weight
115 lb
Compliances
RoHS
EIA-310-E
UKCA
Certifications
UL 60950-1

Product specifications

Features
Flex Center
Color
Black
Load capacity (dynamic)
1000 lb
Load capacity (static)
1000 lb
Material
Steel
Package contents
  • SR14UBDP 14U Server Rack
  • (60) M6 screws
  • (60) M6 washers
  • (60) M6 cage nuts
  • (2) Keys
  • SRCASTER rolling caster kit
  • Owner's manual
Product Features
Built-in Cable Management
Pre-Installed Casters
Rack Depth
Standard
Product Highlights
Ships fully assembled for quick deployment on included metal casters
Doors and side panels lock securely to help prevent damage, tampering or theft
5-year limited warranty (Worldwide)
Front and rear mounting rails accept standard rack equipment up to 37 in. deep
14U rack constructed from powder-coated steel that stands up to tough environments
Provides physical equipment and media security required for PCI DSS compliance
Rack Height
14U
Cable Access Hole Measurement
9.812 x 2.35 (l x w)
Application
Store and organize deeper-than-usual rack-mount equipment in a network closet, data center or other area where you need components to be secure
Maximum Device Depth
37 Inch
Number Of Vertical Mounting Rails
4
Cable Entry/Exit
9.812 x 2.35 (l x w)
Factory Preset Rack Depth
28.31 in
Minimum Device Depth
3 in
Weight Capacity Rolling
1000 lb
Grounding Details
Front and back door frames
Weight Capacity stationary
1000 Pound
Module Rack Type
Small Enclosure

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.