Download document () of 20
We make what matters work*

SR25UB

25U SmartRack Standard-Depth Half-Height Server Rack Enclosure, Doors and Side Panels

General specifications

Product Name
Eaton Tripp Lite series SmartRack rack enclosure
Catalog Number
SR25UB
UPC
037332123763
Product Length/Depth
43 in
Product Height
49 in
Product Width
23.63 in
Product Weight
195 lb
Compliances
CE Marked
RoHS
Certifications
UL 60950-1

Product specifications

Features
Flex Center
Color
Black
Load capacity (dynamic)
2250 lb
Load capacity (static)
3500 lb
Number of rack units
25U
Package contents
  • SR25UB Rackmount Enclosure
  • (2) Side panels
  • (2) Side panel locks
  • (50) M6 screws
  • (50) M6 cage nuts
  • (50) M6 washers
  • (2) Door & side panels
  • Owner's Manual
Surface finish
Powder Coating
Product Features
Extra Wide
Built-in Cable Management
Pre-Installed Casters
Rack Depth
Standard
Product Highlights
3500 lbs (1588 kgs) stationary / 2250 lbs (1020.6 kgs) rolling load capacity
Locking, removable, reversible front and rear doors
Locking, removable side panels
Secures 25U of 19 in. rack equipment up to 37" depth (1050mm) deep
5-year limited warranty (Worldwide)
Includes equipment mounting hardware
Ships fully assembled
4 interior vertical posts with non-threaded square hole openings
Rack Height
25U
Maximum Device Depth
37 Inch
Number Of Vertical Mounting Rails
4
Factory Preset Rack Depth
27.75 in
Minimum Device Depth
4 in
Weight Capacity Rolling
2250 lb
Grounding Details
Front and back door frames
Weight Capacity stationary
3500 Pound
Module Rack Type
Half-height enclosure

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.