Download document () of 20
We make what matters work*

SR48UB

48U SmartRack Standard-Depth Rack Enclosure Cabinet with doors & side panels

General specifications

Product Name
Eaton Tripp Lite series SmartRack rack enclosure
Catalog Number
SR48UB
UPC
037332138446
Product Length/Depth
43 in
Product Height
89 in
Product Width
23.63 in
Product Weight
315 lb
Compliances
RoHS
CE Marked
Certifications
UL 60950-1

Product specifications

Features
Flex Center
Color
Black
Load capacity (dynamic)
2250 lb
Load capacity (static)
3500 lb
Number of rack units
48U
Package contents
  • SR48UB Smart Rack Enclosure
  • (4) Side panels
  • (4) Side panel locks
  • (2) Door & side panel keys
  • (50) M6 screws
  • (50) M6 cage nuts
  • (50) M6 washers
  • Owner's Manual
Surface finish
Powder Coating
Product Features
Built-in Cable Management
Pre-Installed Casters
Rack Depth
Standard
Product Highlights
Massive front to rear ventilation capacity
Meets all enclosure requirements towards PCI DSS (Payment Card Industry Data Security Standard) Compliance
Preinstalled casters and leveling feet
Ships fully assembled
Standard 24" width for optimizing floor space
3500 lbs (1588 kgs) stationary / 2250 lbs (1020.6 kgs) rolling load capacity
4 interior vertical posts with unthreaded square hole openings
Locking, removable, reversible front and rear doors
5-year limited warranty (Worldwide)
Locking, removable side panels keyed alike with doors
48U SmartRack enclosure with doors and side panels
Includes 50 pieces of M6 cage nuts and 50 pieces of M6 screws (equipment mounting hardware)
Rack Height
48U
Maximum Device Depth
37 Inch
Number Of Vertical Mounting Rails
4
Factory Preset Rack Depth
27.75 in
Minimum Device Depth
4 in
Weight Capacity Rolling
2250 lb
Grounding Details
Front and Back door frames
Weight Capacity stationary
3500 Pound
Module Rack Type
Enclosure

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.