Download document () of 20
We make what matters work*

SR25UBEXP

25U SmartRack Standard-Depth Half-Height Rack Enclosure, Expansion Version, No Side Panels

General specifications

Product Name
Eaton Tripp Lite series SmartRack rack enclosure
Catalog Number
SR25UBEXP
UPC
037332178923
Product Length/Depth
43 in
Product Height
49 in
Product Width
23.63 in
Product Weight
163 lb
Compliances
RoHS
CE Marked
UKCA
Certifications
UL 60950-1

Product specifications

Features
Flex Center
Color
Black
Load capacity (dynamic)
2250 lb
Load capacity (static)
3500 lb
Number of rack units
25U
Package contents
  • SR25UBEXP
  • Keys
  • Owner's Manual
  • Mounting Hardware
Surface finish
Powder Coating
Product Features
Pre-Installed Casters
Rack Depth
Standard
Product Highlights
3500 lbs (1588 kgs) stationary / 2250 lbs (1020.6 kgs) rolling load capacity
Locking, removable, reversible front and rear doors
5-year limited warranty (Worldwide)
Ships fully assembled
25U SmartRack enclosure with doors and NO side panels. 'EXP' version is an expansion model for when several cabinets are bayed together
Rolls through standard 7-ft. (2.13 m) doorway
Standard 24" (600mm) width and 42" (1050mm) depth for optimizing floor space
Massive front to rear ventilation capacity
4 interior vertical posts with unthreaded square hole openings
Rack Height
25U
Maximum Device Depth
37 Inch
Number Of Vertical Mounting Rails
4
Factory Preset Rack Depth
27.75 in
Minimum Device Depth
4 in
Weight Capacity Rolling
2250 lb
Grounding Details
Front and Back door frames
Weight Capacity stationary
3500 Pound
Module Rack Type
Half-height enclosure

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.