Download document () of 20
We make what matters work*

SRGROUND25

SmartRack Copper Bus Grounding Bar for 24U and 25U Racks

General specifications

Product Name
Eaton Tripp Lite series SmartRack groudning plate
Catalog Number
SRGROUND25
UPC
037332241474
Product Length/Depth
2.36 in
Product Height
48.82 in
Product Width
3.35 in
Product Weight
3 lb
Compliances
RoHS
EIA-310-E

Product specifications

Accessory Class

Rack accessories
Features
Flex Center
Accessory/spare part type
Grounding bars and panels
Package contents
  • Grounding bar with attached lug, 45 in.
  • (2) Mounting buttons
  • (13) Grounding straps
  • (2) M4 self-tapping screws
  • (13) M4 screws
  • (13) Washers
  • (2) Cage nuts
  • (2) M6 x 12 screws
  • Owner’s manual
System Requirements
Fits into any standard 24U or 25U open frame rack or rack enclosure
Accessory Type
Grounding Bars & Panels
Product Highlights
5-year limited warranty (Worldwide)
Installs in your 24U or 25U enclosure or open frame rack with included hardware
Recommended for large data centers that have ground-sensitive equipment
Copper grounding bar provides ground contact for your rack-mount equipment
Heavy-gauge copper construction with drilled and tapped hole in every other U space

Export product specification