| Product Name |
Eaton Tripp Lite series wire mesh cable tray
|
| Catalog Number |
SRWBTLCPLRBS
|
| UPC |
037332240392
|
| Product Length/Depth |
0.374 in
|
| Product Height |
2.52 in
|
| Product Width |
2.17 in
|
| Product Weight |
0.077 lb
|
| Compliances |
RoHS
|
| Accessory/spare part type |
Cable management accessories
|
| Color |
Black
|
| Package contents |
|
| Type |
Coupler
|
| Cable Jacket Color |
Black
|
| System Requirements |
SRWB sectional piece
|
| Product Highlights |
Snaps easily into position with no mounting hardware needed
Safely connects a straight line of wire mesh cable trays along a ceiling, floor or wall Allows you more flexibility in routing custom cable management schemes |
| Cable Management System Component Type |
Coupler
|