Download document () of 20
We make what matters work*

SRWBHDCPLR

Strengthening Bar Kit for Wire Mesh Cable Trays

General specifications

Product Name
Eaton Tripp Lite series wire mesh cable tray
Catalog Number
SRWBHDCPLR
UPC
037332240378
Product Length/Depth
0.118 in
Product Height
0.709 in
Product Width
9.577 in
Product Weight
0.331 lb
Compliances
RoHS

Product specifications

Accessory/spare part type
Cable management accessories
Color
Black
Package contents
  • Strengthening bar
  • (3) Couplers
  • (3) M6 flange nuts
  • (3) M6 x 20 carriage bolts
  • Installation guide
Type
Accessory
Cable Jacket Color
Black
System Requirements
SRWB sectional pieces
Product Highlights
Includes 3 couplers, each with a mounting nut and bolt for quick installation
Joins 2 straight sections or creates reductions in your wire mesh cable tray
5-year limited warranty (Worldwide)
Allows you more flexibility in routing custom cable management applications
Cable Management System Component Type
Accessory

Export product specification