Download document () of 20
We make what matters work*

SRWBUNVBASE

Standoff Base Bracket Floor Mount for Wire Mesh Cable Trays

General specifications

Product Name
Eaton Tripp Lite series wire mesh cable tray
Catalog Number
SRWBUNVBASE
UPC
037332240507
Product Length/Depth
3.46 in
Product Height
3.937 in
Product Width
3.937 in
Product Weight
0.639 lb
Compliances
RoHS

Product specifications

Accessory/spare part type
Cable management accessories
Color
Black
Package contents
  • SRWBUNVBASE Standoff Base Bracket Floor Mount
  • Installation guide
Type
Mounting Bracket
Cable Jacket Color
Black
System Requirements
SRWB sectional piece
Product Highlights
Made from resilient black powder-coated metal designed to last
Easy to install on your data center’s floor with user-supplied mounting hardware
5-year limited warranty (Worldwide)
Allows you more flexibility in routing custom cable management applications
Cable Management System Component Type
Mounting Bracket

Export product specification