Download document () of 20
We make what matters work*

SRWBDROP

Cable Exit Clip/Dropout Waterfall for Wire Mesh Cable Trays, 45 mm Wide

General specifications

Product Name
Eaton Tripp Lite series wire mesh cable tray
Catalog Number
SRWBDROP
UPC
037332240521
Product Length/Depth
1.65 in
Product Height
2.36 in
Product Width
8.75 in
Product Weight
0.309 lb
Compliances
RoHS

Product specifications

Accessory/spare part type
Cable management accessories
Color
Black
Package contents
  • SRWBDROP Cable Exit Clip/Dropout Waterfall, 45 mm Wide
  • Installation guide
Type
Waterfall
Cable Jacket Color
Black
System Requirements
SRWB coupling accessory
Product Highlights
Keeps cables straight and organized when exiting or entering cable tray
Fixed metal waterfall snaps into tray surface with no hardware required
Maintains a bend radius while dropping cables through the tray’s wire mesh opening
Made from resilient black powder-coated metal designed to last
Cable Management System Component Type
Drop Out/Waterfall

Export product specification