Download document () of 20
We make what matters work*

SRWBUNVCLIP

Ceiling Hanging Clip for Wire Mesh Cable Trays, 50 Pack

General specifications

Product Name
Eaton Tripp Lite series wire mesh cable tray
Catalog Number
SRWBUNVCLIP
UPC
037332240491
Product Length/Depth
1.5 in
Product Height
1.7 in
Product Width
1.18 in
Product Weight
0.097 lb
Compliances
RoHS

Product specifications

Accessory/spare part type
Cable management accessories
Color
Black
Package contents
  • (50) Hanging clips
  • Installation guide
Type
Accessory
Cable Jacket Color
Black
System Requirements
150 mm (6 in.) or 300 mm (12 in.) wire mesh cable tray, such as SRWB6210STR and SRWB6410STR (150 mm) and SRWB12210STR and SRWB12410STR (300 mm)
M6, M8 or M10 threaded rods and mounting hardware
Product Highlights
Easy to install with user-supplied mounting hardware and threaded rods
Allows you more flexibility in routing custom cable management applications
Cable Management System Component Type
Accessory

Export product specification