Download document () of 20
We make what matters work*

SRWBARCBFFL

Arc Buffer Link Span Kit for Wire Mesh Cable Trays (2 in. tall)

General specifications

Product Name
Eaton Tripp Lite series wire mesh cable tray
Catalog Number
SRWBARCBFFL
UPC
037332240415
Product Length/Depth
11.38 in
Product Height
1.97 in
Product Width
11.38 in
Product Weight
0.485 lb
Compliances
RoHS

Product specifications

Accessory/spare part type
Cable management accessories
Color
Black
Package contents
  • Arc buffer
  • (4) SRWBUNVCPLR couplers
  • Installation guide
Type
Elbow
Cable Jacket Color
Black
System Requirements
Compatible with 2-inch-tall wire mesh cable trays, such as SRWB6210STR and SRWB12210STR
Product Highlights
Securely and safely connects wire mesh cable trays along a ceiling, floor or wall
Allows you more flexibility in routing custom cable management intersections
Compatible with wire mesh cable trays measuring 2 in. tall
Includes 4 couplers for immediate installation in your data center
Cable Management System Component Type
Elbow

Export product specification