| Product Name |
Eaton Tripp Lite series wire mesh cable tray
|
| Catalog Number |
SRWBAXISCPLR
|
| UPC |
037332248169
|
| Product Length/Depth |
1.73 in
|
| Product Height |
0.35 in
|
| Product Width |
2.32 in
|
| Product Weight |
0.198 lb
|
| Compliances |
RoHS
|
| Accessory/spare part type |
Cable management accessories
|
| Color |
Black
|
| Package contents |
|
| Type |
Coupler
|
| Cable Jacket Color |
Black
|
| System Requirements |
SRWB sectional pieces to bind ogether
|
| Product Highlights |
5-year limited warranty (Worldwide)
Made from resilient black powder-coated metal designed to last Accommodates an M6 threaded rod to help secure your cable tray to the ceiling Connects wire mesh cable tray sections at an angle along your data center’s floor or wall Allows you more flexibility in routing custom cable management applications |
| Cable Management System Component Type |
Coupler
|