Download document () of 20
We make what matters work*

SRWBUNVCPLR

Universal Coupler Kit for Wire Mesh Cable Trays, 50 Pack

General specifications

Product Name
Eaton Tripp Lite series wire mesh cable tray
Catalog Number
SRWBUNVCPLR
UPC
037332240361
Product Length/Depth
0.708 in
Product Height
0.232 in
Product Width
1.232 in
Product Weight
2 lb
Compliances
RoHS

Product specifications

Accessory/spare part type
Cable management accessories
Color
Black
Package contents
  • (50) Couplers
  • (50) M6 flange nuts
  • (50) M6 x 20 carriage bolts
  • Installation guide
Type
Coupler
Cable Jacket Color
Black
System Requirements
SRWB sectional pieces
Product Highlights
Made from resilient black powder-coated metal designed to last
Connects wire mesh cable tray sections in a ceiling, floor or wall installation
Allows you more flexibility in routing custom cable management applications
Includes 50 couplers, each with a mounting nut and bolt for quick installation
Cable Management System Component Type
Coupler

Export product specification