Download document () of 20
We make what matters work*

STK2

Eaton molded case circuit breaker accessory hardware, Portable test kit, Solid-state (electronic), Series C, Frame J-K, Series G

General specifications

Product Name
Eaton molded case circuit breaker accessory hardware
Catalog Number
STK2
UPC
786679801598
Product Length/Depth
15.4 in
Product Height
13.9 in
Product Width
8.2 in
Product Weight
14.95 lb
Compliances
Contact Manufacturer

Product specifications

Used with
Series C
Frame size
Frame J-K
Series
Series G
Type
Portable test kit
Special features
Solid-state (electronic)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.