Download document () of 20

SU6000RT

Tripp Lite series SmartOnline 6000VA 5400W 208V Online Double-Conversion UPS - L6-30P, 2 L6-20R, 2 L6-30R, Hardwired Output, Network Card, Extended Run, 3U Rack/Tower

General specifications

Product Name
Eaton Tripp Lite series SmartOnline UPS
Catalog Number
SU6000RT
UPC
786689811730
Product Length/Depth
25.04 in
Product Height
5.12 in
Product Width
17.32 in
Product Weight
115.39 lb
Compliances
FCC Compliant
CE Marked
RoHS
ENERGY STAR certified
REACH
Certifications
NOM
CSA 22.2
cTUVus
UL 1778

Product specifications

Topology
Online/Double-conversion
Form factor
Rack/tower
Rack size
3U
Color
Black
VA rating
6000 VA
Wattage
5400 W
Rack mounting kit
Yes
Package contents
  • 6000VA 5400W 208V Double-Conversion UPS
  • WEBCARDLXE network card
  • USB cable
  • RS-232 cable
  • Tower support stands
  • Cable gland for hardwire connection
  • Rack-mounting hardware (9RK)
  • Quick start guide
Surge protection
Yes
Internal bypass
Yes
Current Crest Ratio
3:1
Input connection
Hardwire; L6-30P
Input cord length
10 ft
Input nominal voltage
208V default (200/208/220/230/240V)
Nominal frequency
50/60 Hz
Input frequency range
50/60 Hz
Input power factor
>0.99 typical
Receptacle
(2) L6-20R; (2) L6-30R; Hardwire
Number of Outputs L6-20R
2
Number of Outputs L6-30R
2
Number of outputs hardwired
1
Output waveform
True sine wave
Voltage
208 V
Output nominal voltage
208V default (200/208/220/230/240V)
Electric current - max
24.8A
Runtime graph
Battery replacement
EBP-1803
Battery type
Valve Regulated Lead Acid (VRLA)
Extended battery capability
Add up to 4 extended battery modules (EBM). Part number BP180RT
Standard factory warranty
  • 2-YEAR FACTORY WARRANTY
  • -2 years
  • -Parts, electronics, and batteries coverage
  • -Standard ground shipping
  • -Technical support
Extended service plans
  • 5-year depot exchange plan: TL9SW5Y-6000UC
  • Expedited parts coverage for 5 years
  • Parts, electronics, and UPS battery coverage
  • Next business day shipping
  • Technical support
  • 5-year onsite plan: TLWFLN75XX-6009UC
  • Onsite parts and labor coverage for 5 years
  • Parts, electronics, and UPS battery coverage
  • 24x7 onsite labor coverage, next-day response
  • Next-day shipping
  • Technical support
  • Startup 24x7: TLSU05NXXX-6009UC
  • Assembly 24x7: TLAS00NXXX-6009UC
  • Onsite preventative maintenance 24x7: TL0005NXXX-6009UC
Runtime at half load
8 min
Ethernet interface
Yes
Includes network card
Yes
Software compatibility
PowerAlert
Altitude
<1000m for nominal power, 10% power degrading every 1000m (up to 3000m)
BTU Rating
Online: 1245, Battery: 1895
Noise level
<45 dB at 1 meter
Relative humidity
0-95% non-condensing
Front Panel LCD Display
LCD display
Input Plug Type
NEMA L6-30P
Output Receptacles
L6-20R
L6-30R
Hardwire
Input Nominal Voltage
200 VAC
208 VAC
220 VAC
230 VAC
240 VAC
Factory configured to 208V
Product Features
Expandable Runtime
Emergency Power Off (EPO)/Remote On-Off (ROO)
L6-30P 10ft.
Product Highlights
Protects equipment against blackouts, brownouts, transient surges and line noise
Keeps equipment running during outages to allow time for file saves and safe shutdown
Pre-installed WEBCARDLXE network card enables full remote access and control
Interactive LCD interface keeps you updated on critical load information in real time
Optional extended battery modules allow extended runtime to keep equipment powered
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Nominal Output Voltage
200V
208V
220V
230V
240V
Network Management Cards
WEBCARDLXE
Network Management Cards Details
Network management card included
Efficiency at max. load
93%
Input voltage range
200-240V
Max number of battery packs
4
Output frequency
50/60 Hz
Output power factor
0.9
Phase (input)
Single-phase
Runtime at full load
3 min. (5400W)
Communication interface
Contact closure
Included network card
RS-232
USB
USB and DB9 serial cables included
Battery Access
Battery access door
Typical Battery Runtime
Expandable runtime
Expandable Runtime Description
Add up to 4 extended battery modules (EBM). Part number BP180RT
Dc Voltage
180
Operating Temperature Range
32° to 104°F (0° to 40°C)
Communications Cable
USB and DB9 serial cables included
Input Circuit Breakers
Recommended 30A upstream
Output Circuit Breakers
20A breaker protects L6-20R outlets
High Voltage Transfer to Battery Power
276V
Low Voltage Transfer to Battery Power
176V
Application
Mission Critical Applications
Switch configuration
RPO / ROO
Housing material
Metal
Output AC waveform (AC mode)
Pure Sine wave
Output AC waveform (battery mode)
Pure Sine wave
Output Capacity (kVA)
6
Output Capacity (kW)
5.4
Output Capacity (VA)
6000
Output Capacity (Watts)
5400
Output Capacity Details
230/240V: 5400 watts; 220V: 5100 watts; 208V: 4800 watts; 200V: 4600 watts
Operating Elevation
<1,000 meters for nominal power; 10% power derating every 1000 meters (up to 3000 meters) at 40°C
AC Suppression Response Time
0 ms
Alarm Interface
Press ESC to silence the alarm
Audible Alarms
Audible alarm indicates utility failure, low-battery, overload, other UPS/Battery fault or remote shutdown conditions
Battery Start Capability
Cold-start operation supported
Cooling Method
Fan
Battery Replacement Description
Hot-swappable, user replaceable batteries. UPS requires 1 Replacement Battery Cartridge.
LED Indicators
4 status-indicating LEDs
Frequency Rating Details
50 or 60Hz, autosensing or configurable as a frequency converter
Minimum Required Rack Depth With External Battery Pack
31
Output Voltage Regulation (Line Mode)
+/- 1%
Output Voltage Regulation(Battery Mode)
+/- 1%
Recommended Electrical Service
30A
Included Mounting Accessory Description
Includes 4 post rackmount and tower pedestal accessories
Input Nominal Voltage Description
Factory configured to 208V
Network Monitoring Port Description
WEBCARDLXE Supports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications; not compatible with WEBCARDLX
Nominal Voltage Details
200V, 208V, 220V, 230V, 240V
Voltage Regulation Description
Online, double-conversion power conditioning
Plug Type
L6-30P 10ft.
Maximum Input Amps
25
Minimum Required Rack Depth (cm)
78.74
Minimum Required Rack Depth (inches)
31
Total Harmonic Distortion
< 2% THDV on linear load; < 5% THDV on non-linear load
UPS Input Cord Length (m)
3.1
Power Mode Transfer Time
0 ms
Connected Equipment Insurance
$250,000 Ultimate Lifetime Insurance
Optional Accessories
2 post rackmount (RK2PC)
Output Capacity Details
5200VA / 4600W at 200V Output
5400VA / 4800W at 208V Output
5700VA / 5100W at 220V Output
6000VA / 5300W at 230V Output
6000VA / 5400W at 240V Output
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
UPS Input Connection Type
Hardwire
L6-30P
External Battery Pack Compatibility
BP180RT
Green Energy-Saving Features
High efficiency economy mode operation
High Availability UPS Features
Automatic voltage regulation (AVR)
Expandable battery backup
Hot swappable batteries
On-Line/Double-Conversion
Pure sine wave output
Remote management
Surge/noise protection
Zero transfer time

Export product specification