Download document () of 20

SU6000RTF

Tripp Lite series SmartOnline 6000VA 5400W 120/208V Online Double-Conversion UPS - L6-30P, 18x 5-20R, 2 L6-20R, 1 L6-30R Outlets, Network Card, Extended Run, 6U Rack/Tower

General specifications

Product Name
Eaton Tripp Lite series SmartOnline UPS
Catalog Number
SU6000RTF
UPC
037332286376
Product Length/Depth
28.4 in
Product Height
10.2 in
Product Width
17.3 in
Product Weight
201 lb
Compliances
RoHS
FCC Compliant
FCC Class A
ENERGY STAR certified
CE Marked
REACH
Certifications
NOM
IEC/EN 62040-2
CSA 22.2
cTUVus
UL 1778

Product specifications

Topology
Online/Double-conversion
Form factor
Rack/tower
Rack size
6U
Color
Black
VA rating
6000 VA
Wattage
5400 W
Rack mounting kit
Yes
Package contents
  • 6000VA 5400W 208V Double-Conversion UPS
  • SUTFMR 120V stepdown transformer
  • WEBCARDLXE network card
  • USB cable
  • RS-232 cable
  • Tower support stands
  • Cable gland for hardwire connection
  • Rack-mounting hardware for UPS and transformer (2x 9RK)
  • Quick start guide
Surge protection
Yes
Internal bypass
Yes
Current Crest Ratio
3:1
Input connection
Hardwire; L6-30P
Input cord length
10 ft
Input nominal voltage
208V default (200/208/220/230/240V)
Nominal frequency
50/60 Hz
Input frequency range
50/60 Hz
Input power factor
>0.99 typical
Receptacle
(18) 5-20R; (1) Hardwire (200-240V); (2) L6-20R; (1) L6-30R
Output waveform
True sine wave
Voltage
120/208V
Output nominal voltage
120/240V default (200/208/220/230/240V)
Electric current - max
24.8A
Runtime graph
Battery replacement
EBP-1803
Battery type
Valve Regulated Lead Acid (VRLA)
Extended battery capability
Add up to 4 extended battery modules (EBM). Part number BP180RT
Standard factory warranty
  • 2-YEAR FACTORY WARRANTY
  • -2 years
  • -Parts, electronics, and batteries coverage
  • -Standard ground shipping
  • -Technical support
Extended service plans
  • 5-year depot exchange plan: TL9SW5Y-6000UC
  • Expedited parts coverage for 5 years
  • Parts, electronics, and UPS battery coverage
  • Next business day shipping
  • Technical support
  • 5-year onsite plan: TLWFLN75XX-6009UC
  • Onsite parts and labor coverage for 5 years
  • Parts, electronics, and UPS battery coverage
  • 24x7 onsite labor coverage, next-day response
  • Next-day shipping
  • Technical support
  • Startup 24x7: TLSU05NXXX-6009UC
  • Assembly 24x7: TLAS00NXXX-6009UC
  • Onsite preventative maintenance 24x7: TL0005NXXX-6009UC
Runtime at half load
8 min
Ethernet interface
Yes
Includes network card
Yes
Software compatibility
PowerAlert
Altitude
<1000m for nominal power, 10% power degrading every 1000m (up to 3000m)
BTU Rating
Online: 1284, Battery: 1954
Noise level
<45 dB at 1 meter
Relative humidity
0-95% non-condensing
Temperature range
0° to 40°C (32° to 104°F)
Front Panel LCD Display
LCD display
Input Plug Type
NEMA L6-30P
Output Receptacles
5-20R
Hardwire (200-240V)
L6-20R
L6-30R
Output Receptacles Details
Hardwire output: 200-240V
Input Nominal Voltage
200 VAC
208 VAC
220 VAC
230 VAC
240 VAC
Factory configured to 208V
Product Features
Expandable Runtime
Emergency Power Off (EPO)/Remote On-Off (ROO)
L6-30P 10ft.
Product Highlights
Protects equipment against blackouts, brownouts, transient surges and line noise
Keeps equipment running during outages to allow time for file saves and safe shutdown
Pre-installed WEBCARDLXE network card enables full remote access and control
Stepdown transformer converts 208V input into 120V output for low-voltage equipment
Optional extended battery modules allow extended runtime to keep equipment powered
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Nominal Output Voltage
120V
200V
208V
220V
230V
240V
Network Management Cards
WEBCARDLXE
Network Management Cards Details
Network management card included
Efficiency at max. load
93%
Input voltage range
200-240V
Max number of battery packs
4
Output frequency
50/60 Hz
Output power factor
0.9
Phase (input)
Single-phase
Runtime at full load
3 min. (5400W)
Communication interface
Contact closure
Included network card
RS-232
USB
USB and DB9 serial cables included
Battery Access
Battery access door
Typical Battery Runtime
Expandable runtime
Expandable Runtime Description
Add up to 4 extended battery modules (EBM). Part number BP180RT
Dc Voltage
180
Operating Temperature Range
32° to 104°F (0° to 40°C)
Communications Cable
USB and DB9 serial cables included
Input Circuit Breakers
Recommended 30A upstream
Output Circuit Breakers
20A breaker protects L6-20R and 5-20R outlets
High Voltage Transfer to Battery Power
276V
Low Voltage Transfer to Battery Power
176V
Application
Mission Critical Applications
Switch configuration
RPO / ROO
Housing material
Metal
Output AC waveform (AC mode)
Pure Sine wave
Output AC waveform (battery mode)
Pure Sine wave
Output Capacity (kVA)
6
Output Capacity (kW)
5.4
Output Capacity (VA)
6000
Output Capacity Details
230/240V: 5400 watts; 220V: 5100 watts; 208V: 4800 watts; 200V: 4600 watts
Operating Elevation
<1,000 meters for nominal power; 10% power derating every 1000 meters (up to 3000 meters) at 40°C
AC Suppression Response Time
0 ms
Alarm Interface
Press ESC to silence the alarm
Audible Alarms
Audible alarm indicates utility failure, low-battery, overload, other UPS/Battery fault or remote shutdown conditions
Battery Start Capability
Cold-start operation supported
Cooling Method
Fan
Battery Replacement Description
Hot-swappable, user replaceable batteries. UPS requires 1 Replacement Battery Cartridge.
LED Indicators
4 status-indicating LEDs
Frequency Rating Details
50 or 60Hz, autosensing or configurable as a frequency converter
Minimum Required Rack Depth With External Battery Pack
31
Output Voltage Regulation (Line Mode)
+/- 1%
Output Voltage Regulation(Battery Mode)
+/- 1%
Recommended Electrical Service
30A
Included Mounting Accessory Description
Includes 4 post rackmount and tower pedestal accessories
Input Nominal Voltage Description
Factory configured to 208V
Network Monitoring Port Description
WEBCARDLXE Supports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications; not compatible with WEBCARDLX
Nominal Voltage Details
100V, 110V, 120V, 200V, 208V, 220V, 230V, 240V
Voltage Regulation Description
Online, double-conversion power conditioning
Plug Type
L6-30P 10ft.
Maximum Input Amps
25
Minimum Required Rack Depth (cm)
78.74
Minimum Required Rack Depth (inches)
31
Total Harmonic Distortion
< 2% THDV on linear load; < 5% THDV on non-linear load
UPS Input Cord Length (m)
3.1
Power Mode Transfer Time
0 ms
Connected Equipment Insurance
$250,000 Ultimate Lifetime Insurance
Optional Accessories
2 post rackmount (RK2PC)
Output Capacity Details
5200VA / 4600W at 200V Output
5400VA / 4800W at 208V Output
5700VA / 5100W at 220V Output
6000VA / 5300W at 230V Output
6000VA / 5400W at 240V Output
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
UPS Input Connection Type
Hardwire
L6-30P
External Battery Pack Compatibility
BP180RT
Green Energy-Saving Features
High efficiency economy mode operation
High Availability UPS Features
Automatic voltage regulation (AVR)
Expandable battery backup
Hot swappable batteries
On-Line/Double-Conversion
Pure sine wave output
Remote management
Surge/noise protection
Zero transfer time

Export product specification