Knowledge Search
Download document () of 20

TCF1RN

Eaton Bussmann Series Class CF fuse, TCF, time-delay, dual-element current limiting cube fuse, 1 A, non-idicating fuse, interrupting rating of 100 kA at 300 Vdc and 300 kA at 600 Vac

General specifications

Product Name
Eaton Bussmann series TCF fuse
Catalog Number
TCF1RN
UPC
051712208178
Product Length/Depth
1.88 in
Product Height
1 in
Product Width
0.75 in
Product Weight
0.044 lb
Compliances
CE Marked
Certifications
UL Listed
CSA Certified

Electrical rating

Amperage Rating
1 A
Frequency rating - max
60 Hz
Frequency rating - min
50 Hz
Interrupt rating
300 kAIC at 600 Vac
100 kAIC at 300 Vdc
Response time
10 sec at 500%
Voltage rating
600 Vac, 300 Vdc

Physical details

Color
Black
Fuse type
Class CF
Time delay
Material
Glass filled PES
Number of elements
Dual
Packaging type
Standard

General information

Class
Class CF
Connection
Blade end
Fuse indicator
Non-indicating
Mounting method
Chassis
35 mm DIN rail
Special features
Finger safe
Used with
TCFH30N, CCP2-3-30CF

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Bussmann series contact information

855-287-7626

Customer satisfaction team: BussCustSat@eaton.com

Application engineering: FuseTech@eaton.com