Knowledge Search
Download document () of 20

TCF400RN

Eaton Bussmann Series Class CF fuse, TCF, time-delay, dual-element current limiting cube fuse, 400 A, non-idicating fuse, interrupting rating of 100 kA at 300 Vdc and 200 kA at 600 Vac

General specifications

Product Name
Eaton Bussmann series TCF fuse
Catalog Number
TCF400RN
UPC
051712698009
Product Length/Depth
4.26 in
Product Height
3.48 in
Product Width
1.7 in
Product Weight
1.16 lb
Compliances
Certifications
UL Listed

Electrical rating

Amperage Rating
400 A
Frequency rating - max
60 Hz
Frequency rating - min
50 Hz
Interrupt rating
200 kAIC
Voltage rating
600 V

Physical details

Color
Black
Fuse type
Class CF
Time delay
Material
Glass filled PES
Number of elements
Dual
Packaging type
Standard

General information

Class
Class CF
Connection
Blade end
Fuse indicator
Non-indicating
Quantity
1
Special features
Finger safe
Used with
TCFH400N

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Bussmann series contact information

855-287-7626

Customer satisfaction team: BussCustSat@eaton.com

Application engineering: FuseTech@eaton.com