Knowledge Search
Download document () of 20

TCFH400N

Eaton Bussmann series TCFH modular fuse holder, Electrical panelboards, Machinery disconnects, Industrial control, Required finger safe systems, 400 A, Class CF, 600 Vac/dc, CUBEfuse

General specifications

Product Name
Eaton Bussmann series TCFH modular fuse holder
Catalog Number
TCFH400N
UPC
051712691086
Product Length/Depth
5.5 in
Product Height
10.9 in
Product Width
3.9 in
Product Weight
1.8548 lb
Compliances
CE Marked
RoHS Compliant
Certifications
Contact Manufacturer
UL Listed

Electrical rating

Amperage Rating
400 A
Voltage rating
600 Vac, 600 Vdc

General information

Class
Class CF
Used with
CUBEfuse

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.