Knowledge Search
Download document () of 20
We make what matters work*

TP30000

Eaton Crouse-Hinds series Uni-Mount Cover, 4", Raised surface, Steel, Single-gang, 1/2" raised, 3.8 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series uni-mount cover
Catalog Number
TP30000
UPC
786189300000
Product Length/Depth
6.5 in
Product Height
0.5 in
Product Width
4.25 in
Product Weight
0.43 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Box size
4"
Number of gangs
Single-gang
Configuration
Raised surface
Capacity
3.8 cubic in
Material
Steel
Type
1/2" raised

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.