Knowledge Search
Download document () of 20
We make what matters work*

TP37000

Eaton Crouse-Hinds series Uni-Mount Cover, 4", Raised surface, Steel, Two-gang, 3/4" raised, 9.0 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series uni-mount cover
Catalog Number
TP37000
UPC
786189370003
Product Length/Depth
6.5 in
Product Height
0.75 in
Product Width
4.25 in
Product Weight
0.41 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Box size
4"
Number of gangs
Two-gang
Configuration
Raised surface
Capacity
9 cubic in
Material
Steel
Type
3/4" raised

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.