Download document () of 20
We make what matters work*

TPU110429

Eaton Crouse-Hinds series Redapt TP-U swivel adaptor, End 1: M20 Metric, End 2: 1/2" NPT, Male, Female, Non-insulated, Brass, Electroless nickel plating, 90° angle, Swivel

General specifications

Product Name
Eaton's Crouse-Hinds series Redapt TP-U swivel adaptor
Catalog Number
TPU110429
EAN
5056009965005
Product Length/Depth
31.75 mm
Product Height
88.1 mm
Product Width
45 mm
Product Weight
0.4 kg

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
Ingress protection (IP) ratings
IP66
Type
Swivel
Material
Brass
End 1 Size
M20
End 1 Type
Metric
End 2 Size
1/2"
End 2 Type
NPT
Gender end 1
Male
Gender end 2
Female
Insulator
Non-insulated
Plating
Electroless nickel
Shape
90° angle

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.